Download document () of 20

171286
Model code: SL7-AP230-E

Eaton Moeller® series SL7 Acoustic module;230 V;continuous or pulsed tone;external actuation

General Specifications

Product Name
Eaton Moeller® series SL7 Acoustic module
Catalog Number
171286
EAN
4015081678310
Product Length/Depth
73 mm
Product Height
71 mm
Product Width
73 mm
Product Weight
0.103 kg
Certifications
IEC/EN 60947-5-1
Certified by UL for use in Canada
CSA Class No.: NKCR7
CSA-C22.2 No. 94-91
IEC/EN 60529
UL report applies to both US and Canada
CSA-C22.2 No. 14-10
CE
UL 508
UL File No.: E29184
UL
UL Category Control No.: NKCR
Model Code
SL7-AP230-E

Product specifications

Type
Acoustic module
Product Category
SL signal towers
Features
Sound pressure adjustable to a minimum of 88 dB
Frequency rating
2800 Hz
Pollution degree
3
Alarm type
2 types of sound
Pulsed tone
Can be externally actuated
Continuous tone
Tone adjustable
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Functions
Continuous tone/pulse tone
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Leakage current
0.003 A
Outside diameter
73 mm
Radiation angle
360 °
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) - max
43 mA
Rated operational voltage (Ue) at AC - max
240 V
Rated operational voltage (Ue) at AC - min
230 V
Rated operational voltage (Ue) at DC - max
0 V
Rated operational voltage (Ue) at DC - min
0 V
Color
Black
Voltage type
AC
Material
Cap: Polycarbonate (PC)
Enclosure: Polycarbonate (PC)
Mounting position
Place only at the highest position on a pole
As required
Degree of protection
NEMA 13
IP66
Overvoltage category
III
Current consumption
0.043 A, at 230/240 V AC
Loudness
Can be adjusted with built-in potentiometer
100 dB
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27

Export product specification