Download document () of 20

171331
Model code: SL4-L-B

Eaton Moeller® series SL4 Ba15d continuous light module, blue

General Specifications

Product Name
Eaton Moeller® series SL4 Continuous light module
Catalog Number
171331
EAN
4015081678686
Product Length/Depth
43 mm
Product Height
75 mm
Product Width
43 mm
Product Weight
0.037 kg
Certifications
UL report applies to both US and Canada
CE
Certified by UL for use in Canada
UL 508
UL File No.: E29184
CSA Class No.: NKCR7
CSA-C22.2 No. 94-91
CSA-C22.2 No. 14-10
IEC/EN 60947-5-1
IEC/EN 60529
UL Category Control No.: NKCR
UL
Catalog Notes
Without light elements
Model Code
SL4-L-B

Product specifications

Type
Continuous light module
Product Category
SL signal towers
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Mounting Method
BA15d lamp socket
Rated impulse withstand voltage (Uimp)
4000 V AC
Enclosure color
Black
Functions
Continuous light
Color
Blue
Voltage type
AC/DC
Material
Cap: Polycarbonate (PC)
Enclosure: Polycarbonate (PC)
Mounting position
As required
Degree of protection
NEMA 13
IP66
Lamp type
None
Overvoltage category
III
Lifespan, electrical
3,000 h
Light type
Continuous light
Light modules
Filament lamp max. 4 W
Number of modules
Max. 5 (with standard base)
Max. 10 (with base for mounting on both sides)
Power consumption
Max. 4 W with the specified voltages
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Rated operational voltage (Ue) at AC - max
250 V
Rated operational voltage (Ue) at AC - min
24 V
Rated operational voltage (Ue) at DC - max
250 V
Rated operational voltage (Ue) at DC - min
24 V
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Leakage current
0.003 A
Outside diameter
43 mm
Radiation angle
360 °
Rated insulation voltage (Ui)
250 V

Export product specification