Download document () of 20

171381
Model code: SL4-AP230

Eaton Moeller® series SL4 Acoustic module;230 V;continuous or pulsed tone

General Specifications

Product Name
Eaton Moeller® series SL4 Acoustic module
Catalog Number
171381
EAN
4015081679102
Product Length/Depth
43 mm
Product Height
72 mm
Product Width
43 mm
Product Weight
0.046 kg
Certifications
Certified by UL for use in Canada
IEC/EN 60529
CSA Class No.: NKCR7
CSA-C22.2 No. 14-10
CE
UL File No.: E29184
IEC/EN 60947-5-1
UL
UL report applies to both US and Canada
CSA-C22.2 No. 94-91
UL 508
UL Category Control No.: NKCR
Model Code
SL4-AP230

Product specifications

Type
Acoustic module
Product Category
SL signal towers
Frequency rating
4000 Hz
Pollution degree
3
Alarm type
Internal sound setting, 1 pole DIP
Tone adjustable
2 types of sound
Pulsed tone
Continuous tone
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Functions
Continuous tone/pulse tone
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Leakage current
0.003 A
Outside diameter
43 mm
Radiation angle
360 °
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) - max
21 mA
Rated operational voltage (Ue) at AC - max
240 V
Rated operational voltage (Ue) at AC - min
230 V
Color
Black
Voltage type
AC
Material
Cap: Polycarbonate (PC)
Enclosure: Polycarbonate (PC)
Mounting position
As required
Place only at the highest position on a pole
Degree of protection
NEMA 13
IP66
Overvoltage category
III
Current consumption
0.021 A, at 230/240 V AC
Loudness
80 dB
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms

Export product specification