Download document () of 20

171382
Model code: SL4-L12

Eaton Moeller® series SL4 Filament lamp, 12V, 4W

General Specifications

Product Name
Eaton Moeller® series SL4 Accessory Filament lamp
Catalog Number
171382
EAN
4015081679119
Product Length/Depth
16 mm
Product Height
35 mm
Product Width
16 mm
Product Weight
0.007 kg
Compliances
CE
Model Code
SL4-L12

Product specifications

Product Category
Accessories
Connection to SmartWire-DT
No
Mounting Method
BA15d lamp socket
Color
Colorless
Lamp shape
Tube, single-ended
Lamp type
Incandescent lamp
Lifespan, electrical
3,000 h
Suitable for
Round flashing luminaire
Pointer
Power consumption
4 W
Socket type
BA15d
Rated operational voltage (Ue) at AC - max
12 V
Diameter
0 mm
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Average nominal lifespan
3000 hour
Color temperature - max
2800 K
Effective luminous flux
0 lm
Lamp power - max
4 W
Lamp power - min
4 W
Lamp voltage - max
12 V
Lamp voltage - min
12 V
Nominal current
0 mA

Export product specification