Download document () of 20

171434
Model code: SL7-L-G

Eaton Moeller® series SL7 Ba15d continuous light module, green

General Specifications

Product Name
Eaton Moeller® series SL7 Continuous light module
Catalog Number
171434
EAN
4015081677665
Product Length/Depth
73 mm
Product Height
73 mm
Product Width
73 mm
Product Weight
0.075 kg
Certifications
UL report applies to both US and Canada
Certified by UL for use in Canada
CSA-C22.2 No. 94-91
UL File No.: E29184
UL Category Control No.: NKCR
UL
CSA-C22.2 No. 14-10
UL 508
IEC/EN 60529
CE
CSA Class No.: NKCR7
IEC/EN 60947-5-1
Catalog Notes
Without light elements
Model Code
SL7-L-G

Product specifications

Type
Continuous light module
Product Category
SL signal towers
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Mounting Method
BA15d lamp socket
Rated impulse withstand voltage (Uimp)
4000 V AC
Enclosure color
Black
Functions
Continuous light
Color
Green
Voltage type
AC/DC
Material
Cap: Polycarbonate (PC)
Enclosure: Polycarbonate (PC)
Mounting position
As required
Degree of protection
NEMA 13
IP66
Lamp type
None
Overvoltage category
III
Lifespan, electrical
3,000 h
Light type
Continuous light
Light modules
Filament lamp max. 7 W
Number of modules
Max. 10 (with base for mounting on both sides)
Max. 5 (with standard base)
Power consumption
Max. 7 W with the specified voltages
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Rated operational voltage (Ue) at AC - max
250 V
Rated operational voltage (Ue) at AC - min
24 V
Rated operational voltage (Ue) at DC - max
250 V
Rated operational voltage (Ue) at DC - min
24 V
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Leakage current
0.003 A
Outside diameter
73 mm
Radiation angle
360 °
Rated insulation voltage (Ui)
250 V

Export product specification