Download document () of 20

171467
Model code: SL7-L120-B

Eaton Moeller® series SL7 Continuous light module, blue, LED, 120 V

General Specifications

Product Name
Eaton Moeller® series SL7 Continuous light module
Catalog Number
171467
EAN
4015081677948
Product Length/Depth
73 mm
Product Height
73 mm
Product Width
73 mm
Product Weight
0.082 kg
Compliances
CE Marked
Certifications
CSA Certified
UL Listed
UL 508
cULus Listed
CSA Std. C22.2 No. 14-10
UL Listed file E29184
CSA Class No. NKCR7
CSA Std. C22.2 No. 94-91
IEC Rated
UL
UL File No.: E29184
CSA Class No.: NKCR7
CSA-C22.2 No. 14-10
Certified by UL for use in Canada
IEC/EN 60529
CSA-C22.2 No. 94-91
CE
UL report applies to both US and Canada
IEC/EN 60947-5-1
UL Category Control No.: NKCR
Catalog Notes
0
Model Code
SL7-L120-B

Product specifications

Type
Continuous light module
Environmental rating
IP66
Product Category
SL signal towers
Voltage rating
110/120 Vac
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Enclosure color
Black
Functions
Continuous light
Illumination
Continuous LED
Color
Blue
Voltage type
AC
Material
Cap: Polycarbonate (PC)
Enclosure: Polycarbonate (PC)
Mounting position
As required
Degree of protection
NEMA 4X
IP66
Lamp type
LED
Overvoltage category
III
Current consumption
45 mA at 110/120 V AC
Lifespan, electrical
100,000 h
Light type
Continuous light
Light modules
LED
Number of modules
Max. 5 (with standard base)
Max. 10 (with base for mounting on both sides)
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Rated operational voltage (Ue) at AC - max
120 V
Rated operational voltage (Ue) at AC - min
110 V
Rated operational voltage (Ue) at DC - max
0 V
Rated operational voltage (Ue) at DC - min
0 V
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Leakage current
0.003 A
Outside diameter
73 mm
Quantity
1
Radiation angle
360 °
Rated insulation voltage (Ui)
250 V
Enclosure
UL type 4, 4X, 13
Series
SL7

Export product specification