Download document () of 20

171728
Model code: XME1008M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate empty HxW=250x800mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171728
EAN
4015081680474
Product Length/Depth
8 mm
Product Height
247 mm
Product Width
689 mm
Product Weight
2.915 kg
Compliances
RoHS conform
Model Code
XME1008M

Product specifications

Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.