Download document () of 20

171739
Model code: XASMS

Eaton xEnergy Main LV systems LV switchgear. Set for mechanical reinforcment, Earthquake reinforcement brackets

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
171739
EAN
4015081680573
Product Length/Depth
115 mm
Product Height
50 mm
Product Width
115 mm
Product Weight
2.5 kg
Compliances
RoHS conform
Model Code
XASMS

Product specifications

Color
Other
RAL-number
0
Material
Steel
Model
Mounting bracket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.