Download document () of 20

172202
Model code: XMN341206CP

Eaton xEnergy Main LV systems LV switchgear. Frontplate NZM3 horizontal H=300mm W=600mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172202
EAN
4015081687589
Product Length/Depth
10 mm
Product Height
299 mm
Product Width
500 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
XMN341206CP

Product specifications

Number of height units
0
Suitable for enclosure building height
300 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification