Download document () of 20

172674
Model code: XTPWDUG65

Eaton xEnergy Main LV systems LV switchgear. XW-Partition for dropper busbar/galvanized 65kA

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
172674
EAN
4015081692309
Product Length/Depth
80 mm
Product Height
1435 mm
Product Width
350 mm
Product Weight
9.5 kg
Compliances
RoHS conform
Model Code
XTPWDUG65

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
80 mm
Suitable for enclosure building width
350 mm
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.