Eaton Moeller® series SOL30 Safety Fireman's switch 25 A; with gland nut; undervoltage release 24 VDC
Product Name |
Eaton Moeller® series SOL30 Safety Fireman's switch
|
Catalog Number |
172945
|
EAN |
4015081695331
|
Product Length/Depth |
255 mm
|
Product Height |
135 mm
|
Product Width |
165 mm
|
Product Weight |
0.852 kg
|
Certifications |
IEC/EN 60 947-3
|
Model Code |
SOL30-SAFETY/2MV-U(24VDC)
|
Actuator color |
Black
|
Actuator type |
Toggle
|
Features |
Version as maintenance-/service switch
|
Fitted with: |
Voltage release optional
|
Locking facility |
Lockable in the 0 (Off) position (with padlock)
|
Number of poles |
Single-pole
|
Application |
|
Connection type |
M12, Inputs
M12, Outputs |
Degree of protection |
NEMA Other
|
Degree of protection (front side) |
IP65
|
Lifespan, electrical |
1,500 Operations
|
Lifespan, mechanical |
100,000 Operations
|
Operating frequency |
120 Operations/h
|
Overvoltage category |
III
|
Pollution degree |
3
|
Product Category |
|
Rated impulse withstand voltage (Uimp) |
8000 V
|
Suitable for |
Ground mounting
Floor mounting |
Utilization category |
DC-21 A
DC-PV (EN 60947-3) |
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
60 °C
|
Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
Number of auxiliary contacts (change-over contacts) |
1
|
Number of auxiliary contacts (normally closed contacts) |
0
|
Number of auxiliary contacts (normally open contacts) |
0
|
Rated operational current (Ie) at DC-21A |
26 A
|
Rated operational power at AC-23A, 400 V, 50 Hz |
0 kW
|
Rated operational power at AC-3, 380/400 V, 50 Hz |
0 kW
|
Rated uninterrupted current (Iu) |
32 A
|
Resistance |
7 mΩ (internal)
|
Rated conditional short-circuit current (Iq) |
0 kA
|
Rated short-circuit making capacity (Icm) |
0.32 kA (up to 440 V, 50/60 Hz)
|
Rated short-time withstand current (Icw) |
0.36 kA
|