Download document () of 20

172986
Model code: CWIZ-02/31

Eaton Moeller series xComfort - Wireless switches. Rocker, 2-way, White, gloss

General Specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
172986
EAN
4015081695775
Product Length/Depth
74 mm
Product Height
13 mm
Product Width
69 mm
Product Weight
13 g
Compliances
RoHS conform
Model Code
CWIZ-02/31

Delivery program

Model
Two-part rocker
Color
White
Pure white
Bus system product type
Rocker

Technical data - mechanical

Material
Plastic
Material quality
Thermoplastic
Surface finishing
Glossy
Surface protection
Untreated
Fastening type
Engage (snap)
Number of gangs (rocker)
2
Degree of protection
IP20
IK00

Additional information

Features
Halogen free
Imprint/indication
None
RAL-number (Akin)
9010
Used with
55 mm (Universal) pushbutton
Utilization
Switch/push button

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.