Download document () of 20

173037
Model code: XTAAB2

Eaton xEnergy Main LV systems LV switchgear, Bracket for copper for 3 rails

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173037
EAN
4015081696239
Product Length/Depth
108 mm
Product Height
25 mm
Product Width
35 mm
Product Weight
0.205 kg
Compliances
RoHS conform
Model Code
XTAAB2

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.