Download document () of 20

173052
Model code: XTPPSSZ-H700

Eaton xEnergy Main LV systems LV switchgear. Partition between two sections, XP, H=700mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173052
EAN
4015081696383
Product Length/Depth
690 mm
Product Height
763 mm
Product Width
50 mm
Product Weight
19.283 kg
Compliances
RoHS conform
Model Code
XTPPSSZ-H700

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
690 mm
Suitable for enclosure building width
50 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 2b
Internal separation form 3a
Internal separation form 4a
Internal separation form 4b
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.