Download document () of 20

173105
Model code: XTPZBAVC-H450W800

Eaton xEnergy Main LV systems LV switchgear. Auxiliary compartment (standard), HxW=450x800mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173105
EAN
4015081696918
Product Length/Depth
180 mm
Product Height
390 mm
Product Width
736 mm
Product Weight
10.2 kg
Compliances
RoHS conform
Model Code
XTPZBAVC-H450W800

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
450 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.