Download document () of 20

173603
Model code: BPZ-FP-NZM4-400-MV-XVTL

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate single mounting NZM4 for XVTL, vertical HxW=800x400mm

General Specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
173603
EAN
4015081700103
Product Length/Depth
35 mm
Product Height
805 mm
Product Width
325 mm
Product Weight
3 kg
Compliances
RoHS conform
Model Code
BPZ-FP-NZM4-400-MV-XVTL

Product specifications

Used with
NZM4
Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
400 mm
Suitable for width
400 mm
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Material
Sheet steel
Steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Suitable for
Single mounting
Functions
Additional equipment

Export product specification