Download document () of 20

173635
Model code: BPZ-SFB-1200

Eaton xEnergy Basic LV systems Low voltage switchgear. Fixing profiles for separation frame W=1200mm

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173635
EAN
4015081700424
Product Length/Depth
25 mm
Product Height
25 mm
Product Width
1160 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Model Code
BPZ-SFB-1200

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building width
1200 mm
Suitable for width
1200 mm
Application
Partitioned configuration in surface-mounted service distribution board
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Fastening profile
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification