Download document () of 20

173640
Model code: BPZ-SF-DP-15

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition for shared composition, vertical, H=1540mm

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173640
EAN
4015081700479
Product Length/Depth
160 mm
Product Height
1580 mm
Product Width
35 mm
Product Weight
3.1 kg
Compliances
RoHS conform
Model Code
BPZ-SF-DP-15

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
1560 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Suitable for height
1560 mm
Application
Partitioned configuration in surface-mounted service distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification