Download document () of 20

173670
Model code: XVTL-BP-W-4/16/18-TB

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Front parts for insulating surround in XVTL with partitioned configuration with a width of 400 mm, height 1600-1800 mm

General Specifications

Product Name
Eaton xEffect xVtl horizontal frame panel
Catalog Number
173670
EAN
4015081700776
Product Length/Depth
60 mm
Product Height
60 mm
Product Width
325 mm
Product Weight
0.6 kg
Compliances
RoHS conform
Model Code
XVTL-BP-W-4/16/18-TB

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Scaffold
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.