Download document () of 20

174175
Model code: N/PE-18-IKA

Eaton xComfort IKA LV systems Final Distribution Boards. IKA replacement or expansion terminal, N/PE-18

General Specifications

Product Name
Eaton xComfort IKA screw-type terminal
Catalog Number
174175
EAN
4015081706372
Product Length/Depth
15 mm
Product Height
30 mm
Product Width
295 mm
Product Weight
0.13 kg
Compliances
RoHS conform
Model Code
N/PE-18-IKA

Product specifications

Used with
IP2X screw terminal
Spare parts
IKA professional distribution board
Accessory consideration
IKA industrial distribution board
IKA standard distribution board
Type
  • IKA industrial distribution board
  • IKA professional distribution board
  • IKA standard distribution board
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.