Download document () of 20

174223
Model code: DOOR-3/36-T-IKA

Eaton xComfort IKA LV systems Final Distribution Boards. Transparent door for IP65 IKA compact distribution board for damp locations, spare part, 3-rows 36 SU, incl. lock mechanism

General Specifications

Product Name
Eaton xComfort IKA door
Catalog Number
174223
EAN
4015081706853
Product Length/Depth
45 mm
Product Height
586 mm
Product Width
310 mm
Product Weight
0.25 kg
Compliances
RoHS conform
Model Code
DOOR-3/36-T-IKA

Product specifications

Used with
Replacement door
Spare parts
IKA professional distribution board
IKA industrial distribution board
IKA standard distribution board
Type
  • IKA industrial distribution board
  • IKA professional distribution board
  • IKA standard distribution board
  • Spare parts
Accessory/spare part type
Door
IKA
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.