Download document () of 20

174344
Model code: BPZ-DMS-800/10-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Steel sheet door with clip-down handle IP55 HxW=1030x770mm

General Specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
174344
EAN
4015081708062
Product Length/Depth
18 mm
Product Height
1027 mm
Product Width
766 mm
Product Weight
8.5 kg
Compliances
RoHS conform
Model Code
BPZ-DMS-800/10-P

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP54
NEMA Other
Suitable for height
1060 mm
Suitable for width
800 mm
Cover/door type
Rotary lever
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification