Download document () of 20

174566
Model code: XPIXBCB-H-1004

Eaton xEnergy Main LV systems LV switchgear. Horizontal partition, 2x IZMX16, W=1000mm, D=800mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174566
EAN
4015081710218
Product Length/Depth
620 mm
Product Height
40 mm
Product Width
860 mm
Product Weight
3.01 kg
Compliances
RoHS conform
Model Code
XPIXBCB-H-1004

Product specifications

Construction type
Assembly kit
Surface finishing
Untreated
Color
Red
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1000 mm
Material
Plastic
Suitable for
Internal separation form 4b
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.