Download document () of 20

177041
Model code: DA1-35022NB-A20C

Eaton DA1 Variable frequency drive, 500 V AC, 3-phase, 22 A, 15 kW, IP20/NEMA 0, 7-digital display assembly

General Specifications

Product Name
Eaton DA1 Variable frequency drive
Catalog Number
177041
EAN
4015081714841
Product Length/Depth
204 mm
Product Height
273 mm
Product Width
131 mm
Product Weight
3.5 kg
Certifications
UL report applies to both US and Canada
Safety: EN 61800-5-1: 2003
UL File No.: E172143
EAC
CE
IEC/EN61800-3
UL Category Control No.: NMMS, NMMS7
CUL
UL 508C
UkrSEPRO
RCM
CSA-C22.2 No. 14
RoHS, ISO 9001
Certified by UL for use in Canada
IEC/EN61800-5
UL
Specification for general requirements: IEC/EN 61800-2
IEC/EN 61800-3
Catalog Notes
The brake resistors are assigned based on the maximum rated power of the variable frequency drive. Additional brake resistors and designs (e.g. different duty cycles) are available upon request.
Model Code
DA1-35022NB-A20C

General information

Cable length
100 m, screened, maximum permissible, Motor feeder
300 m, unscreened, with motor choke, maximum permissible, Motor feeder
200 m, screened, with motor choke, maximum permissible, Motor feeder
150 m, unscreened, maximum permissible, Motor feeder
Communication interface
CANopen®, built in
EtherCAT, optional
OP-Bus (RS485), built in
Ethernet IP, optional
Modbus-TCP, optional
PROFINET, optional
DeviceNet, optional
PROFIBUS, optional
SmartWire-DT, optional
Modbus RTU, built in
Connection to SmartWire-DT
In conjunction with DX-NET-SWD1 SmartWire DT module
Yes
Degree of protection
IP20
NEMA Other
Fitted with:
Brake chopper
PC connection
Breaking resistance
IGBT inverter
Internal DC link
Control unit
7-digital display assembly
Additional PCB protection
Frame size
FS3
Functions
4-quadrant operation possible
Mounting position
Vertical
Product Category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
PROFIBUS
MODBUS
PROFINET IO
EtherNet/IP
DeviceNet
CAN
Other bus systems
TCP/IP
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Suitable for
Branch circuits, (UL/CSA)

Climatic environmental conditions

Ambient operating temperature - min
-10 °C
Altitude
Above 1000 m with 1 % derating per 100 m
Max. 4000 m
Max. 1000 m
Ambient operating temperature - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
60 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Efficiency
97 % (η)
Heat dissipation at current/speed
205 W at 25% current and 0% speed
215 W at 25% current and 50% speed
243 W at 50% current and 0% speed
262 W at 50% current and 50% speed
282 W at 50% current and 90% speed
354 W at 100% current and 0% speed
386 W at 100% current and 50% speed
449 W at 100% current and 90% speed
Input current ILN at 150% overload
26 A
Leakage current at ground IPE - max
22 mA
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - min
500 V
Mains voltage - max
600 V
Operating mode
U/f control
Speed control with slip compensation
Sensorless vector control (SLV)
Optional: Vector control with feedback (CLV)
Output frequency - min
0 Hz
Output frequency - max
500 Hz
Output voltage (U2)
500 V AC, 3-phase
600 V AC, 3-phase
Overload current IL at 150% overload
33 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
48 Hz
Rated frequency - max
62 Hz
Rated operational current (Ie) at 150% overload
22 A
Rated operational power at 500 V, 50 Hz, 3-phase
15 kW
Rated operational power at 525 V, 50 Hz, 3-phase
15 kW
Rated operational voltage
500 V AC, 3-phase
600 V AC, 3-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection
LPJ fuse used together with J60060-3 fuse base, Power wiring, Assigned switching and protective elements
NH fuse used together with TB00-D fuse base, Power wiring, Assigned switching and protective elements
Short-circuit protection rating
40 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), for 4 seconds every 40 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
8 kHz, 4 - 16 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
600 VAC

Motor rating

Assigned motor current IM at 500 V, 50 Hz, 150% overload
22 A
Assigned motor current IM at 525 V, 50 Hz, 150% overload
22 A
Assigned motor current IM at 550 - 600 V, 60 Hz, 150% overload
22 A
Assigned motor power at 575/600 V, 60 Hz, 3-phase
20 HP

Apparent power

Apparent power at 600 V
22.86 kVA

Braking function

Braking resistance
33 Ω
Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Switch-on threshold for the braking transistor
975 VDC

Control circuit

Number of inputs (analog)
2
Number of inputs (digital)
5
Number of outputs (analog)
2
Number of outputs (digital)
2
Number of relay outputs
2 (parameterizable, 1 N/O and 1 changeover contact, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Rated control voltage (Uc)
24 V DC (external, max. 100 mA)

Design verification

Equipment heat dissipation, current-dependent Pvid
450 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
22 A
Static heat dissipation, non-current-dependent Pvs
0 W
Heat dissipation details
Operation (with 150 % overload)
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.