Download document () of 20

177077
Model code: T3-MINI

Eaton xComfort Micro/Mini LV systems Final Distribution Boards. Mini transparent door, 3 HP

General Specifications

Product Name
Eaton xComfort Micro/Mini door
Catalog Number
177077
EAN
4015081715206
Product Length/Depth
62.5 mm
Product Height
21.6 mm
Product Width
81.5 mm
Product Weight
0.018 kg
Compliances
RoHS conform
Model Code
T3-MINI

Product specifications

Used with
Transparent window
Spare parts
MINI distribution board
Type
MINI distribution board Spare parts
Accessory/spare part type
Door
MINI
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.