Download document () of 20

177125
Model code: XMN4F08M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, NZM4, 3/4p, fixed version, W=800mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177125
EAN
4015081715688
Product Length/Depth
28 mm
Product Height
648 mm
Product Width
689 mm
Product Weight
9.15 kg
Compliances
RoHS conform
Model Code
XMN4F08M

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification