Download document () of 20

177274
Model code: XTSZDSKC-H1625W795

Eaton xEnergy Main LV systems LV switchgear. Section wide door, closed, HxW=1625x795mm, IP55, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177274
EAN
4015081717279
Product Length/Depth
35 mm
Product Height
1615 mm
Product Width
795 mm
Product Weight
26.3 kg
Compliances
RoHS conform
Model Code
XTSZDSKC-H1625W795

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.