Download document () of 20

177276
Model code: XTSZDSKV3R-H1625W795

Eaton xEnergy Main LV systems LV switchgear. Section wide door, ventilated, right, HxW=1625x795mm, IP31, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177276
EAN
4015081717293
Product Length/Depth
35 mm
Product Height
1615 mm
Product Width
795 mm
Product Weight
25.4 kg
Compliances
RoHS conform
Model Code
XTSZDSKV3R-H1625W795

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP31
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.