Download document () of 20

177323
Model code: XSFS06-2

Eaton xEnergy Main LV systems LV switchgear, Fixing rail for depth

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177323
EAN
4015081717835
Product Length/Depth
500.5 mm
Product Height
89 mm
Product Width
16.5 mm
Product Weight
0.57 kg
Compliances
RoHS conform
Model Code
XSFS06-2

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.