Download document () of 20

177621
Model code: XNNGFS-M5X8

Eaton xEnergy Main LV systems LV switchgear. Lens head screw M5x8 TORX25 DIN7500, form C, zinc plated

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177621
EAN
4015081720811
Product Length/Depth
10 mm
Product Height
12 mm
Product Width
10 mm
Product Weight
0.002 kg
Compliances
RoHS conform
Model Code
XNNGFS-M5X8

Product specifications

Thread length
10 mm
Length to bottom side head
10 mm
RAL-number
7035
Head diameter
0 mm
Head height
0 mm
Dimension square neck bolt
0 mm
Thread size
5
#5
Head style
Rounded head
Color
Other
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Material
Steel
Pitch thread
1 mm
Thread per inch
0
Wrench width
0 mm
Screwing system
Torx
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.