Download document () of 20

177783
Model code: FRBM6-D10/1N/001

Eaton Moeller series xEffect - FRBm6/M RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB combination, 10A, 10mA, MCB D trip char., 1pole+N, RCCB trip char.: AC

General Specifications

Product Name
Eaton Moeller series xEffect - FRBm6 RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
177783
EAN
4015081723560
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
35 mm
Product Weight
0.216 kg
Compliances
CE Marked
RoHS conform
Certifications
CE
Model Code
FRBM6-D10/1N/001

Delivery program

Application
Switchgear for industrial and advanced commercial applications
Basic function
Combined RCD/MCB devices
Number of poles
Single-pole + N
Number of poles (protected)
1
Number of poles (total)
2
Release characteristic
D
Amperage Rating
10 A
Rated current
10 A
Fault current rating
0.01 A
Type
RCBO

Technical Data - Electrical

Voltage type
AC
Voltage rating
240 V - 240 V
Rated operational voltage (Ue) - max
240 V
Rated insulation voltage (Ui)
500 V
Rated impulse withstand voltage (Uimp)
4 kV
Frequency rating
50 Hz
Leakage current type
AC
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Rated short-circuit breaking capacity (EN 61009)
6 kA
Rated short-circuit breaking capacity (EN 61009-1)
6 kA
Surge current capacity
0.25 kA
Disconnection characteristic
Undelayed
Pollution degree
2

Technical Data - Mechanical

Width in number of modular spacings
2
Built-in depth
75.5 mm
Mounting Method
DIN rail
Degree of protection
IP20
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
10 A
Heat dissipation per pole, current-dependent
0 W
Equipment heat dissipation, current-dependent
2.3 W
Static heat dissipation, non-current-dependent
0 W
Heat dissipation capacity
0 W
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C

Additional information

Current limiting class
3
Features
Concurrently switching N-neutral

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.