Download document () of 20

178076
Model code: XSPBU0806A

Eaton xEnergy Main LV systems LV switchgear. Floor plate, aluminum, WxD = 800 x 600 mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178076
EAN
4015081733514
Product Length/Depth
475 mm
Product Height
16.5 mm
Product Width
700 mm
Product Weight
4.466 kg
Compliances
RoHS conform
Model Code
XSPBU0806A

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.