Download document () of 20

178319
Model code: XSDMV406135-S

Eaton xEnergy Main LV systems LV switchgear. Device area door, ventilated, IP42, double wing, HxW=600x1350mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178319
EAN
4015081736539
Product Length/Depth
34 mm
Product Height
640 mm
Product Width
1340 mm
Product Weight
24.4 kg
Compliances
RoHS conform
Model Code
XSDMV406135-S

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.