Download document () of 20

178381
Model code: XTMP2IX16FC-H550W1000

Eaton xEnergy Main LV systems LV switchgear. Front panel for 2x IZMX16, fixed mounting, HxW=550x1000mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178381
EAN
4015081736843
Product Length/Depth
46 mm
Product Height
540 mm
Product Width
992 mm
Product Weight
9.849 kg
Compliances
RoHS conform
Model Code
XTMP2IX16FC-H550W1000

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.