Download document () of 20

178584
Model code: XTSZCSC-H550W400

Eaton xEnergy Main LV systems LV switchgear. Section wide cover, closed, HxW=550x400mm, IP55, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178584
EAN
4015081739134
Product Length/Depth
46 mm
Product Height
540 mm
Product Width
390 mm
Product Weight
5 kg
Compliances
RoHS conform
Model Code
XTSZCSC-H550W400

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Other
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.