Download document () of 20

178795
Model code: XN-322-1CNT-8DIO

Eaton XN-322 Counter module, 4 digital inputs +24 V , 4 digital outputs, +24 V/ 2A, 1 incremental encoder input (RS422 or TTL) up to 500 kHz, 16 bits

General Specifications

Product Name
Eaton XN-322 Counter module
Catalog Number
178795
EAN
7640130098299
Product Length/Depth
104.2 mm
Product Height
16.8 mm
Product Width
80.3 mm
Product Weight
0.061 kg
Certifications
UL File No.: E135462
CE
cULus
EN 61131-2
EN 61000-6-2
EN 61000-6-4
UL508
CSA-C22.2 No. 142-M
Model Code
XN-322-1CNT-8DIO

Features & Functions

Features
Fieldbus connection over separate bus coupler possible
Flux controller possible
Fieldbus connection over separate bus coupler possible
Functions
Single-axis positioning possible
X4 signal analysis
X1 signal analysis
Electronic positioning available
TTL Operating mode
X2 signal analysis
RS422 Operating mode
Frequency measurement
Single-axis controller possible

General information

Counter frequency
500 kHz max. (X4 encoding), Operating Mode TTL
500 kHz max. (X4 encoding), Operating Mode RS422
Current consumption
None mA (typ.), for +24 V, Power supply - Input
40 mA (typ.), for +5 V power supply (internal), Power supply - Input
Degree of protection
IP20
NEMA 1
Input frequency
125 kHz
Mounting method
Rail mounting possible
Number of channels
4
Overvoltage category
III
Pollution degree
3
Product category
XN-322 counter module
Resolution
16 Bit (Functions)
Suitable for
Incremental data detection
Counting
flux measurement
Type
XN300 technology module
Used with
XN300
XN-312-…
Voltage type
DC

Ambient conditions, mechanical

Height of fall (IEC/EN 60068-2-32) - max
1 m
Mounting position
Horizontal
Shock resistance
15 g, Mechanical, Half-sinusoidal shock 11 ms, 18 Impacts
Vibration resistance
5 - 8.4 / 8.4 -150 Hz, 3,5 mm / 1 g

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - min
0 °C
Ambient operating temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Ambient storage temperature - max
85 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Dry heat to IEC 60068-2-2
Environmental conditions
Condensation: prevent with appropriate measures
Relative humidity
0 - 95 % (non-condensing)

Electro magnetic compatibility

Air discharge
8 kV/4 kV, Air/contact discharge, ESD
Burst impulse
1 kV, Signal cable
2 kV, Supply cable
Electromagnetic fields
10 V/m at 0.08 - 1.0 GHz (according to IEC EN 61000-4-3)
1 V/m at 2 - 2.7 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
Emitted interference
47 dB (at 230 - 1000 MHz, Class A, radiated, high frequency)
40 dB (at 30 - 230 MHz, Class A, radiated, high frequency)
Radiated RFI
10 V
Surge rating
0.5/0.5 kV, Supply cable, balanced/unbalanced), EMC
1 kV, Signal cable, unbalanced, EMC
Voltage dips
Voltage dips: 10 ms/Voltage fluctuations: Yes

Terminal capacities

Terminal capacity
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
24 - 16 AWG
0.2 - 1.5 mm², flexible without ferrule, H07V-K
0.2 - 1.5 mm², solid, H07V-U
0.25 - 0.75 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
Gauge pin
A1 (according to IEC/EN 60947-1)
Stripping length (main cable)
10 mm
Insulating material group
I

Electrical rating

Rated control supply voltage
5 V (Sensor/transmitter supply)
Rated operational current (Ie)
6 A (supply input)
0.25 A (supply input)
Max. 0.2 A (supply output)
Rated operational voltage
160 V (terminations)
24 V (for incremental encoder)
24 V (for digital outputs)
Short-circuit protection
Yes, Short-circuit rating, Digital outputs
Supply voltage at DC - min
18 VDC
Supply voltage at DC - max
30 VDC

Communication

Connection
Push-in spring-cage terminal (plug-in connection) in TOP direction
Protocol
Other bus systems

Input/Output

Delay time
< 200 µs, Digital outputs, Delay on signal change and resistive load, from High to Low signal
< 200 µs, Digital outputs, Delay on signal change and resistive load, from Low to High signal
Incremental encoder
Heat dissipation (per active channel): 1.105 W
Must be wired using a screened cable. For RS422 encoders use a screened twisted-pair cable. Shielding must be terminated as close as possible to the module (upstream).
Channels: 1
Signals RS422: A, /A, B, /B, R, /R
Signals Bus termination resistor: 120 Ω (internal)
Signals TTL: A, B, R
Signals Bus termination resistor: 1200 Ω (internal pull-up resistor)
Input current
≥ 2.3 mA (Digital inputs, high level)
3.7 mA (Digital inputs)
≤ 1.1 mA (Digital inputs, low level)
Input delay
10 µs (falling edge)
10 µs (rising edge)
Input voltage
0 - 8 V (Digital inputs, low level)
24 V DC (Digital inputs)
14 - 30 V (Digital inputs, high level)
Load current
Not specified by plug manufacturer
Load resistance
> 12 Ω
Output
Protective devices must be installed directly at the inductive load in order to prevent interference.
Output current
< 0.5 mA (low level)
2 A
≤ 2000 mA (high level, Digital outputs)
Output voltage
< 1 V DC (Low level, digital outputs)
< 24 V DC (High level, digital outputs)
24 V DC (digital outputs)

Safety

Explosion safety category for dust
None
Explosion safety category for gas
None
Potential isolation
Between Digital inputs: no
Digital inputs, Input delay: no
Power supply, Input: no
Between Digital outputs: no
Sensor/transmitter supply: no

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Static heat dissipation, non-current-dependent Pvs
3.516 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification