Download document () of 20

178843
Model code: KLV-HW2-4PR

Eaton xComfort KLV LV systems Final Distribution Boards. Hollow wall wall trough 2-row, form of delivery for projects

General Specifications

Product Name
Eaton xComfort KLV project delivery form
Catalog Number
178843
EAN
4015081741724
Product Length/Depth
90 mm
Product Height
450 mm
Product Width
345 mm
Product Weight
1.15 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208, IEC/EN 60670-24 (PD)
Model Code
KLV-HW2-4PR

Product specifications

Special features
  • IP30
  • Protection Class II
  • Plastic housing
Type
  • Basic device
  • Installation distribution boards
  • KLV for projects
Accessory/spare part type
Other
Accessory
Fitted with:
Spirit level
Hollow-wall anchor
Empty wall trough
Guard
Installation instructions
Frequency rating
50 Hz
Color
Traffic white (RAL 9016)
Degree of protection
IP30
IK05 (impact resistance)
Cable entry postion
Cable entries on top and bottom, side, back plate
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor (installation site)
Cover/door color
White
Material
Polystyren (plastic)
Number of rows
2
Installation type
Hollow-wall mounting
Mounting method
Hollow wall
Functions
Basic device
Additional equipment
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.