Download document () of 20

178898
Model code: KSK-2N/2PE-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. KSK combination plug-in terminal, mounted on support, N/PE

General Specifications

Product Name
Eaton xComfort KLV plug-type terminal
Catalog Number
178898
EAN
4015081742158
Product Length/Depth
40.5 mm
Product Height
21 mm
Product Width
247 mm
Product Weight
0.17 kg
Compliances
RoHS conform
Model Code
KSK-2N/2PE-KLV

Product specifications

Used with
KSK combination plug-in terminal, fully assembled
KLV distribution board
Spare parts
Accessory consideration
KLV Accessories
Type
KLV Accessories KLV distribution board Spare parts
Accessory/spare part type
Other
Accessory
Spare part
Degree of protection
IP2X
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.