Download document () of 20

179263
Model code: PV-DIS-08-16/2-ROT

Eaton PV Switch disconnector, DC, 800V, 16A, rotary knob

General Specifications

Product Name
Eaton PV disconnector
Catalog Number
179263
EAN
4015081743506
Product Length/Depth
113 mm
Product Height
145 mm
Product Width
54 mm
Product Weight
0.527 kg
Compliances
VDE
RoHS conform
Model Code
PV-DIS-08-16/2-ROT

Product specifications

Special features
  • Ambient temperature hint: Maximum operating temperature is 75 °C in accordance with the de-rating table
  • Mechanical and electrical operations acc. to IEC 60947-3. Category of utilization DC-PV2 or DC-PV1
  • String protection of the PV generator
Type
Photovoltaik switch-disconnector
Features
Version as maintenance-/service switch
Actuator color
Black
Climatic proofing
IEC 60947-2
Actuator type
Turn button
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-20 °C
Ambient operating temperature details
-20 °C - 40 °C (40 °C - 75 °C derating)
Ambient storage temperature - max
75 °C
Ambient storage temperature - min
40 °C
Application
  • Open areas
  • Residential buildings
  • Utility buildings
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of poles
Two-pole
Power rating at AC-23, 400 V
0 kW
Power rating at AC-3, 400 V
0 kW
Rated insulation voltage (Ui)
1000 V
Rated operating voltage (Ue) - max
1000 V
Rated operating voltage (Ue) - min
800 V
Rated operating voltage (Ue) at AC - max
0 V
Rated permanent current at AC-21, 400 V
0 A
Rated permanent current at AC-23, 400 V
0 A
Rated uninterrupted current (Iu)
0 A
Switching power at 400 V
0 kW
Voltage rating
800 V
Rated impulse withstand voltage (Uimp)
6 kV
Utilization category
DC-PV (EN 60947-3)
Isolation
Safe electrical isolation
Cable material
Copper, Cu
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
192 kA
Electrical connection type of main circuit
Frame clamp
Contact rating at DC - max
100 %
Mounting position
As required
Rated conditional short-circuit current (Iq)
0 kA
Degree of protection
Other
IP40 (when fitted)
IP20
Degree of protection (front side)
IP20
Suitable for
Distribution board installation
Functions
Interlockable
Voltage release optional
Number of switches
1
Shock resistance
IEC 60947-2
Terminal dimensions
2.5 mm² - 50 mm²
Width in number of modular spacings
3
Housing color
Gray
Housing material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.