Download document () of 20

179300
Model code: XPN3WMC-3P+N

Eaton xEnergy Main LV systems LV switchgear. Shroud for 3P+N, NZM3, withdrawable unit

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
179300
EAN
4015081743865
Product Length/Depth
550 mm
Product Height
160 mm
Product Width
300 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Model Code
XPN3WMC-3P+N

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Other
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic

Export product specification