Download document () of 20

180470
Model code: M22-XZK-ESS

Eaton Moeller® series M22 Label, emergency switching off, yellow, H x W = 50 x 33 mm, with IEC60417-5638 symbol, ESS

General Specifications

Product Name
Eaton Moeller® series M22 legend plate
Catalog Number
180470
EAN
4015081756353
Product Length/Depth
50 mm
Product Height
1 mm
Product Width
33 mm
Product Weight
0.002 kg
Certifications
DNV
GL
LR
Model Code
M22-XZK-ESS

Product specifications

Product Category
Accessories
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Connection to SmartWire-DT
No
Outside diameter
0 mm
RAL-number
1004
Size
33 x 50 mm
Color
Yellow
Shape
Rectangular
Language
Other
Degree of protection
IP66
Inscription
EMERGENCY STOP
Imprint ISO symbols
Symbol "Emergency Stop"

Export product specification