Download document () of 20

180505
Model code: XM2N43F06C-55

Eaton xEnergy Main LV systems LV switchgear. Front plate, 2xNZM4, 3p, fixed, W=600mm, IP55, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180505
EAN
4015081756704
Product Length/Depth
150 mm
Product Height
640 mm
Product Width
600 mm
Product Weight
14 kg
Compliances
RoHS conform
Model Code
XM2N43F06C-55

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification