Download document () of 20

180509
Model code: XMN43W04C-55

Eaton xEnergy Main LV systems LV switchgear. Front plate, NZM4, 3p, withdrawable, W=425mm, IP55, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180509
EAN
4015081756742
Product Length/Depth
170 mm
Product Height
640 mm
Product Width
420 mm
Product Weight
9 kg
Compliances
RoHS conform
Model Code
XMN43W04C-55

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating
Material
Steel

Export product specification