Download document () of 20

180739
Model code: XTPP2N4BH-W1000

Eaton xEnergy Main LV systems LV switchgear. Partition, 2x NZM4/Main busbar area, horizontal, W=1000mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
180739
EAN
4015081759040
Product Length/Depth
642 mm
Product Height
27 mm
Product Width
453.5 mm
Product Weight
1.81 kg
Compliances
RoHS conform
Model Code
XTPP2N4BH-W1000

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 2b
Internal separation form 4b

Export product specification