Download document () of 20

183108
Model code: XNH00-XHAA-T/B

Eaton xEffect - XNH circuit protection. Upper/lower compensation element for cap dimensions, 70 to 90 mm, for XNH00

General Specifications

Product Name
Eaton xEffect XNH other accessory
Catalog Number
183108
EAN
4015081780358
Product Length/Depth
299 mm
Product Height
35 mm
Product Width
106 mm
Product Weight
0.1 kg
Compliances
RoHS conform
Model Code
XNH00-XHAA-T/B

Product specifications

Accessory/spare part type
Height compensation adapter
Actuator color
Gray
For fuse size
00
Type
Accessory
Special features
  • Compensation adapter top/bottom
  • Level 70 mm => 90 mm
  • 3 pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.