Eaton Moeller® series M30 Indicator light, RMQ-Titan, Flat, white, individual facility for inscription, Metal bezel
Product Name |
Eaton Moeller® series M30 Indicator light
|
Catalog Number |
183293
|
Product Length/Depth |
36 mm
|
Product Height |
32 mm
|
Product Width |
46 mm
|
Product Weight |
0.035 kg
|
Certifications |
VDE 0660
IEC/EN 60947 |
Model Code |
M30C-FL-W-*
|
Bezel color |
Chrome
|
Bezel material |
Metal
|
Design |
Flat
|
Fitted with: |
Front ring
|
Inscription |
Individual inscription possible
|
Lens color |
White
|
Degree of protection |
NEMA 4X, 13
|
Degree of protection (front side) |
IP67/IP69K
|
Opening diameter |
30 mm
|
Overvoltage category |
III
|
Pollution degree |
3
|
Product category |
RMQ-Titan
|
Rated impulse withstand voltage (Uimp) |
4000 V AC
|
Size |
Front dimensions: Ø 36 mm
|
Type |
Indicator lights
|
Mounting position |
As required
|
Shock resistance |
Not planned
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
70 °C
|
Climatic proofing |
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30 |
Terminal capacity |
0.5 - 1.5 mm², solid
0.5 - 1.5 mm², stranded |
Rated insulation voltage (Ui) |
250 V
|
Connection to SmartWire-DT |
Yes
With SWD-RMQ connections |
Force for positive opening - min |
0 N
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Rated operational current for specified heat dissipation (In) |
0 A
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Please enquire
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|