Download document () of 20

184213
Model code: IZMX-MIL3133C-W16-1

Eaton Moeller series IZMX/INX - ACB. Mechanical interlock, TYPE 2, 31, 33, bowden cables, W

General Specifications

Product Name
Eaton Moeller series IZMX/INX mechanical interlock
Catalog Number
184213
EAN
4015081783793
Product Length/Depth
457.2 mm
Product Height
203.2 mm
Product Width
457.2 mm
Product Weight
1.149 kg
Compliances
RoHS conform
Model Code
IZMX-MIL3133C-W16-1

Delivery program

Type
Accessory
Accessory/spare part type
Withdrawable units

Technical data - mechanical

Mounting Method
Withdrawable
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
  • For 3 circuit breakers -three incoming units (A, B, C), normal or emergency network. Only one of the three switches can be switched on at any one time. Three cable kits are required in addition.
  • Type 31 + 33
Used with
IZMX16…W
INX16…W

Export product specification