Download document () of 20

184245
Model code: +IZMX-M16-24DC-1

Eaton Moeller series IZMX/INX - ACB. Motor operator 24 VDC, 16, +

General Specifications

Product Name
Eaton Moeller series IZMX/INX motor operator
Catalog Number
184245
EAN
4015081796885
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
150 mm
Product Weight
0.907 kg
Compliances
RoHS conform
Model Code
+IZMX-M16-24DC-1

Delivery program

Type
Accessory
Special features
  • Signalling switch for “Spring-operated stored energy mechanism tensioned” message is included as standard.
  • Switching frequency = 60/h
  • The motor automatically tensions the spring force storage mechanism for remote or local actuation.
Used with
IZMX16…
INX16…

Technical Data - Electrical

Voltage type
DC
Control voltage operating range
24 V DC
0.85 - 1.1 x Us
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
24 V
Rated operational current
6 A DC
Starting current rating
20 A DC
Power consumption
160 W DC
Necessary time for charging spring-operated stored energy mechanism at 1 x Us
4 s DC

Technical Data - Mechanical

Number of actuation per minute - max
3
Switch drive type
Motor drive

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Accessory/spare part type
Remote switching

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.