Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 160A, WxH=500x300mm, 4x XNH00 3p, mounting on mounting plate
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
184529
|
| EAN |
4015081785681
|
| Product Length/Depth |
65 mm
|
| Product Height |
300 mm
|
| Product Width |
500 mm
|
| Product Weight |
1.59 kg
|
| Compliances |
RoHS conform
|
| Model Code |
EP52XNH004-OG
|
| Fitted with: |
Cover
|
| Frame |
NH00
|
| Number of fuse holders (knife blade) |
4
|
| Number of fuse switch disconnectors |
4
|
| Amperage rating |
160 A
|
| Number of poles |
Three-pole
|
| Mounting method |
Mounting plate
|
| Functions |
Additional equipment
|