Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 250A, WxH=500x450mm, 1x XNH1 4p, mounting on mounting plate
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
184533
|
| EAN |
4015081785728
|
| Product Length/Depth |
75 mm
|
| Product Height |
450 mm
|
| Product Width |
500 mm
|
| Product Weight |
2.11 kg
|
| Compliances |
RoHS conform
|
| Model Code |
EP53XNH11-4-OG
|
| Features |
Concurrently switching N-neutral
|
| Fitted with: |
Cover
|
| Frame |
NH1
|
| Number of fuse holders (knife blade) |
1
|
| Number of fuse switch disconnectors |
1
|
| Amperage rating |
250 A
|
| Number of poles |
Four-pole
|
| Mounting method |
Mounting plate
|